Sample top view of a DP0001A High Voltage Differential Probe along with the accessories included in the DP0002A Accessory Kit.The DP0001A probe is a 400 MHz, 2000V (Mains Isolated) / 1000V (CAT III) differential high voltage probe that you can use with a Keysight oscilloscope having 50Ω input impedance.

With its high bandwidth and low loading characteristics, this probe can accurately measure 1kV transient pulse with as fast as 1.2 nsec of edge speed (10-90%) in modern switching power supplies. Also, >90dB CMRR simplifies the measurement challenges found in noisy, high common-mode power electronics environments.

 

Key Features & Specifications

 

DP0002A Accessory Kit (for use with DP0001A)

Besides the standard accessories that are shipped with the DP0001A probe, replacement accessories are also available that you can order separately as the DP0002A accessory kit. This kit has the following accessories.

 

Documents

Compatibility

Oscilloscope Series Compatible Required Software Version
HD3-Series InfiniiVision 10.65 or higher
Z-Series
(with N5442A adapter)
6.50 or higher
V-Series  ♦
(with N5442A adapter)
6.50 or higher
S-Series 6.50 or higher
EXR-Series 11.06.00401 or higher
MXR-Series 11.00 or higher
9000A-Series
6.50 or higher
90000X-Series 6.50 or higher
UXR-Series
(13GHz to 33 GHz)

(with N5442A adapter)
10.20 or higher
3000T X-Series 7.31 or higher
3000G X-Series 7.31 or higher
4000 X-Series 7.31 or higher
6000 X-Series 7.31 or higher